Product Number: GDM 3011-6 VE 5000

GDM 3011-6 , Accessory, mounting screw for field attachable female

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Phillips Head, Steel, for use with select Form A field attachable females

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Product Sub Family

Field Attachable Accessories

Connector Type

Mounting Screw

Connector Design

Phillips Head

Coding

A

Attachment Type

M 3 x 35

Ambient Temperature (Operation)*

-55° C ... +125° C

Attachment Material

Steel, 4.8 Fe/Zn B - Silver

Fastening Torque (Contact Screw)

50 - 60 Ncm

RoHS Compliant

Yes

Halogenfree

Yes

Note

For use with most GDM series connectors. Standard central screw included with most GDM article numbers

Note

For use with most GDM series connectors. Standard central screw included with most GDM article numbers


Part Numbers

Item # Item Description Packaging
732383004 GDM 3011-6 VE 5000 Collect packaging, bag of 5000 pieces