Product Number: GDM 3011 RF-1
GDM 3011 RF-1, Accessory, mounting screw for field attachable female
GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Phillips Head, Stainless Steel, for use with select Form A field attachable females
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
Field Attachable Accessories |
Connector Type |
Mounting Screw |
Connector Design |
Phillips Head |
Coding |
A |
Attachment Type |
M 3 x 35 |
Ambient Temperature (Operation)* |
-55° C ... +125° C |
Materials
Attachment Material |
Stainless Steel, 316 - Silver |
---|
Circuitry
Fastening Torque (Contact Screw) |
50 - 60 Ncm |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|
Notes
Note |
For use with most GDM series connectors |
---|
Belden.GenericSpecificationTitle
Note |
For use with most GDM series connectors |
---|
Part Numbers
Item # | Item Description | Packaging |
---|---|---|
734363001 | GDM 3011 RF-1 (VPE 100) | Collect packaging, bag of 100 pieces |