Product Number: GM 216 NJ black

GM Industrial Standard Field Attachable Connector: Form B, 3-pin (2+1PE), black housing, screw type, M16; without circuitry, 230 V AC/DC, 16 A

GM Industrial Standard Field Attachable Connector: Form B, 3-pin (2+1PE), black housing, screw type, M16; without circuitry, 230 V AC/DC, 16 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Product Sub Family

GM Industrial Standard

Connector Type

Field attachable

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

2+PE

Coding

B

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

16 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw

Cable Gland

M16

Conductor Cross Section

0.25 - 1.5 mm²

Suitable Cables

Ø 4.5 - 9.5 mm

Ambient Temperature (Operation)*

-40 °C - +125 °C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Gasket

NBR

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Sold separately

Protection Circuitry

No Circuitry

Fastening Torque (Contact Screw)

(40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm²

Fastening Torque (Cable Gland)

(150-200) Ncm

Fastening Torque (Attachment)

(50-60) Ncm

VDE

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description
934456100 GM 216 NJ schwarz