Product Number: GSA 20

GSA - Male Receptacle Surface Mount, Form B IND, Contacts: 2+PE, 250 V | 16 A; cURus 1977

Industrial Standard: Male Receptacle Surface Mount, Form B, Contacts: 2+PE, 250 V | 16 A; cURus 1977

  • Availability:
    Global
  • Status:
    Active

Specifications

Item Description

(NBR) flat gasket GSA 20-3, Part Number. 731490002

Product Family

Valve Connectors

Product Sub Family

GSA Industrial Standard

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding

B

Shielding

Unshielded

Attachment Type

1 hollow screw

Rated Voltage

250 V

Rated Voltage (UL)

300 V

Rated Voltage (CSA)

250 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

16 A

Rated Current (UL)*

12 A

Rated Current (CSA)*

10 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder / PE Screw

Conductor Cross Section

0.08 - 1.5 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 90 °C

Protection Degree / IP Rating**

IP65

Design Standard

INDUSTRIAL-B (NEMA)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Color

black

Fastening Torque (Contact Screw)

(50-60) Ncm

Fastening torque (mounting screw)

(50-60) Ncm

Mounting

M4 (1x)

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Packaging
931352100 GSA 20 S - Bulk Packaging, 200 pieces per carton, unassembled