Product Number: GSA-U 2000 N

GSA-U - Male Receptacle Surface Mount, Form A, Contacts: 2+PE, solder type, 400 V | 16 A; cURus 1977

175301-803-A (DIN 43650-A): Male Receptacle Surface Mount, Form A, Contacts: 2+PE, solder type, 400 V | 16 A; cURus 1977

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Valve Connectors

Product Sub Family

GSA-U

Connector Type

Receptacle

Connector Sub Type

Rectangular molded receptacle with solder contacts

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding

A

Shielding

Unshielded

Attachment Type

4 screws M 3 x 10

Rated Voltage (UL)

300 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

400 V AC/DC

Rated Current*

16 A

Rated Current (UL)*

15 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder

Conductor Cross Section

0.08 - 1.5 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 90 °C

Protection Degree / IP Rating**

IP65 / IP67

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Color

black

Fastening torque (mounting screw)

(50-60) Ncm

Mounting

M3 (2x)

Accessories to Order Separately

(NBR) flat gasket GSA 200-4, Part Number. 730843002; (EPDM) flat gasket GSA 200-7,Part Number. 730268003

UL-File

E95522

UL

UL 1977; UR

VDE

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Packaging
933378100 GSA-U 2000 N LO S - Bulk Packaging, 200 pieces per carton, unassembled