Product Number: GSP 211

GSP - Male Receptacle Port Mount, Form A, Contacts: 2+PE, solder type, 400 V | 16 A; PG 11 Threaded Sleeve

175301-803-A (DIN 43650-A): Male Receptacle Port Mount, Form A, Contacts: 2+PE, solder type, 400 V | 16 A; PG 11 Threaded Sleeve

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Product Sub Family

GSP

Connector Type

Receptacle

Connector Sub Type

Circular receptacle with connection thread and solder contacts

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

2+PE

Coding

A

Shielding

Unshielded

Attachment Type

PG 11 Threaded Sleeve

Rated Impulse Voltage

4.0 kV

Operating Voltage

400 V AC/DC

Rated Current*

16 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder

Conductor Cross Section

0.08 - 1.5 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 HB

O-Ring Material

NBR

VDE

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Packaging
931298001 GSP 211-S S - Bulk Packaging, 200 pieces per carton, unassembled
23521 GSP 211-U U - Individually Bagged, 50 pieces per carton, unassembled