Product Number: GSP 311
GSP - Male Receptacle Port Mount, Form A, Contacts: 3+PE, solder type, 400 V | 16 A; PG 11 Threaded Sleeve
175301-803-A (DIN 43650-A): Male Receptacle Port Mount, Form A, Contacts: 3+PE, solder type, 400 V | 16 A; PG 11 Threaded Sleeve
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GSP |
Connector Type |
Receptacle |
Connector Sub Type |
Circular receptacle with connection thread and solder contacts |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
3+PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
PG 11 Threaded Sleeve |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
400 V AC/DC |
Rated Current* |
16 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Solder |
Conductor Cross Section |
0.08 - 1.5 mm² |
Ambient Temperature (Operation)* |
-40 °C - +125 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA GF |
Housing Color |
black |
Flammability Class (Housing) |
UL 94 HB |
O-Ring Material |
NBR |
Approvals
VDE |
yes |
---|---|
SEV |
yes |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Note |
Do not connect or disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Packaging |
---|---|---|
931297001 | GSP 311-S | S - Bulk Packaging, 200 pieces per carton, unassembled |
23522 | GSP 311-U | U - Individually Bagged, 50 pieces per carton, unassembled |