Product Number: VAD 1A-1-3-241
VAD - Molded Female Cordset, Form A, Contacts: 2+2PE, with Varistor (MOV) and YE LED, 24 V | 4 A, IP67; PUR Orange, 3x0.50mm² (20AWG)
175301-803-A (DIN 43650-A): Single-Ended Female Cordset, Contacts: 2+2PE, with Varistor (MOV) and Yellow LED, 24 V | 4 A, IP67; Cable: PUR Orange, IEC, 3x0.50mm² (20AWG)
-
Availability:
-
Global inventory:
Specifications
Product Life Cycle
Availability |
Not recommended for new designs |
---|
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
VAD |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+2PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
24 V |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
24 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 5 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
max. 50 |
Ambient Temperature (Operation)* |
-25°C to +80°C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
DIN EN 175301-803-A |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Ni,Sn |
Contact Bearer Material |
PBT |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Transluscent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Molded Integrated Gasket |
Circuitry
Protection Circuitry |
Varistor (MOV) with yellow LED |
---|---|
Function Indicator |
Yellow LED |
Protective Circuit |
Varistor (MOV) |
Fastening Torque (Attachment) |
(50-60) Ncm |
Cable Data
Cable Number |
241 |
---|---|
Conductor Size |
0.5 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Welding Resistance |
Welding spark resistant |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
orange |
Cable Diameter D |
ø 5.0 ± 0.2 mm |
Wire Insulation Material |
HDPE |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics |
Mainly plasticizer diffusion free; Good microbes and hydrolysis resistance; Exclusion of PVC and silicone; Seatwater resistance; Coldness flexibility |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
no |
---|---|
Oil Resistance |
VDE 0472-803 |
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Belden.GenericSpecificationTitle
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Part Numbers
Item # | Item Description | Cable Length | Replaced By |
---|---|---|---|
12140 | VAD 1A-1-3-241/5 M | 5 m | Name: GAN22LU-V24-2410500-1UC |
38771 | VAD 1A-1-3-241/10 M | 10 m | Name: GAN22LU-V24-2411000-1UB |
109705 | VAD 1A-1-3-241/1,5 M | 1.5 m | Name: GAN22LU-V24-2410150-1UD |