Product Number: VAD 1B-1-3-226

Form A - Female 90° | #Contacts: 2+2 PE | Suppressor diode (TVS) & ye LED | 24 V | Cable: Black (PUR); 0.50 mm²; IEC

Form A - Singled-Ended Female Angled Cordset | #Contacts: 2+2 PE | Suppressor diode (TVS) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Life Cycle

Active - Product is available

Availability

Active

Product Family

Valve Connectors

Product Sub Family

VAD

Connector Type

Cordset, single ended

Type of Contact / Gender

Socket Contact / Female

Connector Design

Angled (90°) Body

Number of Pins

2+2 PE

Coding

A

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

24 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

24 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 5 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Conductor Cross Section

0.50 mm²

Ambient Temperature (Operation)*

- 25 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Contact Plating

Copper Nickel Alloy (Cu/Ni,Sn)

Contact Bearer Material

Polybutylene terephthalate (PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Protection Circuitry

Suppressor diode (TVS) & yellow LED

Function Indicator

Yellow LED

Protective Circuit

Suppressor diode (TVS) & Function Indicator (LED)

Fastening Torque (Attachment)

(50-60) Ncm

Cable Number

226

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 4.6 mm [ 0.181 " ]

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 1.50 mm [ 0.06 " ]

Ambient Temperature (Fixed Installation)

- 50 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C to + 105 °C (UL: + 80 °C)

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Part Numbers

Item # Item Description Cable Length Replaced By
2085 VAD 1B-1-3-226/1 M 1 m ID: 8084 Name: GAN22LU-S24-2260100-1UD
43392 VAD 1B-1-3-226/3 M 3 m ID: 934889037 Name: GAN22LU-S24-2260300-1UC
43840 VAD 1B-1-3-226/10 M 10 m ID: 934889039 Name: GAN22LU-S24-2261000-1UB
43841 VAD 1B-1-3-226/2 M 2 m ID: 934889036 Name: GAN22LU-S24-2260200-1UC
43842 VAD 1B-1-3-226/5 M 5 m ID: 934889038 Name: GAN22LU-S24-2260500-1UC
44783 VAD 1B-1-3-226/15 M 15 m Name: GAN22LU-S24-2261500-1UB
23640 VAD 1B-1-3-226/20 M 20 m Name: GAN22LU-S24-2262000-1UA