Product Number: 0930 CSL 651

LioN-S, CANopen I/O Device, 8DI (8x M8), M12 A-coded Power Supply, Plastic, 30 mm

LioN-S M8-30, Plastic, CANopen, M12 Bus Connector, A-coded, 8 DI, M8 3-pole

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-S

Item Description

0930 CSL 651

Device Type

I/O Module

Protocol

CANopen

I/O Function

8DI

Bus Connection

M12, 5-poles, A-coded

Power Connection (System Supply)

M12, 5-poles, A-coded

I/O Connection

M8, 3-poles, A-coded

I/O Type

Digital Input

Housing Material

PBT + ASA

Protection Degree / IP Rating**

IP67

Housing Color

Black

Potted

No

Dimensions (W x H x D)

30 mm x 40 mm x 205 mm

Weight

200 g

Ambient Temperature (Operation)*

-10 °C to 60 °C

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 / 40 (lateral) screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Included in Delivery

Attachable Labels: 10x, Sealing Caps: 2x M8

Connection

M12, 5-poles, A-coded

Number of Connections

2

Device Profile

CiA 401

Communication Profile

CiA 301

Transmission Rate

10 kbps … 1 Mbps

Transmission Rate Adjustment

Automatic

Addressing via Rotary Address Switches

1 … 127 dec

Emergency Messages (EMCY)

Supported

Modular EDS File

Not supported

Connection Module Supply Voltage

M12, 5-poles, A-coded

Number of Connections

2

Current Carrying Capacity of Connector

max. 4 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

19 V DC to 30 V DC

Current Consumption (typ.)

65 mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

No

Connection Sensor Supply Voltage

via Module Supply Connection

Current Carrying Capacity of Connector

max. 4 A

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

19 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

No

Number of Digital Input Channels

max. 8, fixed

Connection

M8, 3-poles, A-coded

Number of Ports

8x, 1 to 8

Channel Type

Type 3 acc. to IEC 61131-2

Sensor Current Supply

max. 100 mA per port (at 30°C)

Input Wiring

2-, 3-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 5 mA

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

11 V DC … 30 V DC

Input Filter Time

1 ms, fixed

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Status Indicator (Inputs)

LED yellow per channel

Diagnostic Indicator

LED red per port

US (System Supply Voltage) / FE

500 V DC

Bus connection / FE

500 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E230848

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 05-24-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 05-24-2023