Product Number: 0930 DSL 650

LioN-S, DeviceNet I/O Device, 8DIO (8x M8), M12 A-coded Power Supply, Plastic, 30 mm

LioN-S M8-30, Plastic, DeviceNet, M12 Bus Connector, A-coded, 8 DIO, M8 3-pole, M12 Actuator Supply, A-coded

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-S

Item Description

0930 DSL 650

Device Type

I/O Module

Protocol

DeviceNet

I/O Function

8DIO

Bus Connection

M12, 5-poles, A-coded

Power Connection (System Supply)

M12, 5-poles, A-coded

I/O Connection

M8, 3-poles, A-coded

I/O Type

Digital In-/Output (Universal)

Housing Material

PBT + ASA

Protection Degree / IP Rating**

IP67

Housing Color

Black

Potted

No

Dimensions (W x H x D)

30 mm x 40 mm x 205 mm

Weight

200 g

Ambient Temperature (Operation)*

-10 °C to 60 °C

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 / 40 (lateral) screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Included in Delivery

Attachable Labels: 10x, Sealing Caps: 2x M8

Connection

M12, 5-poles, A-coded

Number of Connections

2

Transmission Rate

125 kbps ... 500 kbps

Transmission Rate Adjustment

Automatic

Addressing via Rotary Address Switches

0…63 dec

Addressing via DeviceNet

99 dec

Product Code

25

Connection Module Supply Voltage

M12, 5-poles, A-coded

Number of Connections

2

Current Carrying Capacity of Connector

max. 4 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

19 V DC to 30 V DC

Current Consumption (typ.)

65 mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

No

Connection Sensor Supply Voltage

M12, 5-poles, A-coded

Number of Connections

1

Current Carrying Capacity of Connector

max. 4 A

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

19 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

No

Connection Actuator Supply Voltage

M12, 5-poles, A-coded

Number of Connections

1

Current Carrying Capacity of Connector

max. 4 A

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

19 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Actuator Supply)

LED green

Diagnostic Indicator

No

Number of Digital Input Channels

max. 8, universal

Connection

M8, 3-poles, A-coded

Number of Ports

8x, 1 to 8

Channel Type

Type 3 acc. to IEC 61131-2

Sensor Current Supply

max. 100 mA per port (at 30°C)

Input Wiring

2-, 3-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 5 mA

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

11 V DC … 30 V DC

Input Filter Time

1 ms, fixed

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Status Indicator (Inputs)

LED yellow per channel

Diagnostic Indicator

LED red per port

Number of Digital Output Channels

max. 8, universal

Connection

M8, 3-poles, B-coded

Output Current per Channel

max. 0,5 A

Number of Ports

8x, X1 to X8

Channel Type

p-switching

Output Wiring

2-, 3-wire

Nominal Voltage

24 V DC via UL (actuator power supply)

Output Current per Module

max. 4 A

Galvanically Isolated

No

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED yellow per channel

Diagnostic Idicator

LED red per channel

US (System Supply Voltage) / FE

500 V DC

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

500 V DC

Bus connection / FE

500 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E230848

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.57 Revision Date: 05-24-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.57 Revision Date: 05-24-2023