Product Number: 0980 LSL 3110-121-0006-002

LioN-Xlight 4xIO-Link Class A, 8DI with EtherNet/IP

LioN-X IO-Link Master, Single Protocol EtherNet/IP, IoT Protocol REST, 4 IO-Link Master Ports Class A + 8 DI, metal housing IP67, IP69K, 60mm, 8 x M12 A-coded I/O connection 5-poles, 2 x M12 D-coded Ethernet connection 4-poles, 2 x M12 L-coded power supply

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-Xlight

Item Description

0980 LSL 3110-121-0006-002

Device Type

IO-Link Master

Protocol

EtherNet/IP

I/O Function

4 IOL (Class A) + 8 DI

Bus Connection

M12, 4-poles, D-coded

Power Connection (System Supply)

M12 Power, 5-poles, L-coded

I/O Connection

M12, 5-poles, A-coded

I/O Type

IO-Link Master

Housing Material

Metal, zinc die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67, IP69K

Potted

Yes

Dimensions (W x H x D)

60 mm x 31 mm x 200 mm

Weight

500 g

Ambient Temperature (Operation)*

-20 °C to 60 °C

Ambient Temperature (Storage/Transport)

-20 °C to 60 °C

Permissible Humidity (Operation)

5 % ... 95 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 95 % (For UL applications max. 80 %)

Air Pressure (Operation)

80 kPa … 106 kPa (up to 2000 m above sea level)

Air Pressure (Storage/Transport)

80 kPa … 106 kPa (up to 2000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Contact Base Material

M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated

Contact Bearer Material

PA / TPU

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Accessories to Order Separately

Ethernet cable, mounting adapter, sensor/actuator cable, power cable

Protocol (EtherNet/IP)

EtherNet/IP

Connection

M12, 4-poles, D-coded

Number of Connections

2

Specification

CIP V3.2x, EIP Adaption of CIP V1.2x

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Requested Packet Interval (RPI)

min. 1 ms

Addressing

BootP, DHCP

Connection Types

Exclusive Owner, Input Only, Listen Only

CIP Msg Connection Limit

6

CIP I/O Connection Limit

3

Device Level Ring (DLR)

Supported, beacon based

Quick Connect (QC)

Supported, ≤ 500 ms

Supported Network Protocols (Other)

ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

REST API

Cyclic data read/write, Diagnosis data, Event data

Connection Module Supply Voltage

M12 Power, 5-poles, L-coded

Number of Connections

2

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

20V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

20V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

LED red

Number of IO-Link Master Channels

max. 4, configurable

Connection

M12, 5-poles, A-coded

IO-Link Class A Ports

4x, X1 to X4

IO-Link Specification

V1.1.3

Parameter Storage

Supported

Supported COM Modes

4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)

Cycle Time / Update Rate

min. 1 ms for all channels at 32 Byte IN / OUT

Nominal Current 1L+ (Pin 1)

2A

Nominal Voltage

24 V DC via US (system power supply)

Nominal Current C/Q (Pin 4)

500mA

Perm. Conductor Length to Device

≤ 20 m

Status Indicator (IOL)

LED green per channel

Diagnostic Indicator

LED red per port

Number of Digital Input Channels

up to 16

Connection

M12, 5-poles, A-coded

Number of Ports

8x, X1 to X8

Channel Type

Type 1 acc. to IEC 61131-2

Input Wiring

2-, 3-, 4-wire

Nominal Voltage

24 V DC via US (module power supply)

Sensor Current Supply

max. 4A per port via Pin1L+

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

15 V DC ... 30 V DC

Input Filter Time

configurable

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Status Indicator (Inputs)

LED white or yellow per channel

Diagnostic Indicator

LED red per port

Number of Digital Output Channels

up to 4

Connection

M12, 5-poles, A-coded

Number of Ports

8x, X1 to X4

Channel Type

p-switching

Output Wiring

2-, 3-wire

Nominal Voltage

24 V DC via US

Output Current per Channel

max. 500mA

Galvanically Isolated

No

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED white or yellow per channel

Diagnostic Idicator

LED red per port

US (System Supply Voltage) / FE

500 V DC

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

500 V DC

Uaux / FE

500 V DC

Bus connection / FE

2000 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55032 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 61010-1

CSA

Yes, via UL

ODVA

Yes

IO-Link

Yes

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.132 Revision Date: 01-24-2025

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.132 Revision Date: 01-24-2025


Part Numbers

Item # Item Description
935702002 0980 LSL 3110-121-0006-002