Product Number: 0931 DNC 301

Passive DeviceNet distribution box, 7/8" bus-in/bus-out connection, 8 M12 branches

Passive DeviceNet distribution box, 7/8" bus-in/bus-out connection, 8 M12 branches

  • Availability:
    Global
  • Status:
    Active
0931 DNC 301

Specifications

Product Family

DeviceNet

Product Sub Family

Classic

Item Description

0931 DNC 301

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

Control Cable Interface

7/8", 5-poles

Housing Material

Plastic, PUR

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 38 mm x 152 mm

Ambient Temperature (Operation)*

0 °C to 60 °C

Fastening Torque (Power Connection)

7/8": 1.5 Nm

Fastening Torque (I/O Connection)

M12: 0,5 Nm

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Galvanically Isolated

No

CE

Yes

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
17158 0931 DNC 301