Product Number: ASB 8/LED 5-4-331-RS120M
ASB with FIXCON connector to 1 1/8" plug; 8 ports; LED
ASB with FIXCON connector to 1 1/8" plug; 8 ports; LED
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Product Sub Family |
Classic |
---|---|
I/O Connection |
M12, 5/4-poles, A-coded |
Number of Ports |
8 |
I/O Wiring Configuration |
single I/O per port |
Control Cable Interface |
1 1/8", 12-poles |
General Data
Housing Material |
Plastic, TPU |
---|---|
Housing Color |
yellow |
Protection Degree / IP Rating** |
IP67 |
Potted |
Yes |
Dimensions (W x H x D) |
ASB: 54 mm x 30,3 mm x 127 mm; 1 1/8": Ø31 x 79 mm |
Ambient Temperature (Operation)* |
-15 °C to 80 °C |
Pollution Degree |
3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material |
CuZn |
Contact Bearer Material |
PA |
O-Ring Material |
FKM |
Fastening Torque (I/O Connection) |
M12: 0,5 Nm |
Power Supply
Status Indicator (System Supply) |
LED green |
---|---|
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|---|
Sensor Type |
PNP |
Digital Output Channels
Output Wiring |
2-, 3-wire |
---|---|
Galvanically Isolated |
No |
Port Channels
Current per Connector |
max. 1,5 A |
---|---|
Current per Module |
max. 1,5 A |
Status Indicator (Port) |
LED yellow per channel |
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
China RoHS-Compliant |
Yes |
Approvals
UL |
cULus Listed, UL 508 |
---|---|
UL-File |
E104696 |
CSA |
Yes, via UL |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.35 Revision Date: 01-12-2024 |
Belden.GenericSpecificationTitle
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.35 Revision Date: 01-12-2024 |
Part Numbers
Item # | Item Description |
---|---|
105416 | ASB 8/LED 5-4-331-RS120M |