Product Number: 0980 SSL 3031-121-007D-101

LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 – PROFINET / PROFIsafe

LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 PROFINET / PROFIsafe , M12 L-coded Power Supply, Metal 60mm, IoT Protocols (OPC UA, MQTT, CoAP, REST)

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-Safety

Item Description

0980 SSL 3031-121-007D-101

Device Type

FS I/O Device

Protocol

PROFISAFE

I/O Function

8/4 FS DI, 4 FS DO, 2 IOLM

Bus Connection

M12 LAN, 4-poles, D-coded

Power Connection (System Supply)

M12 Power, 5-poles, L-coded

I/O Connection

M12, 5-poles, A-coded

I/O Type

Functional Safety Digital In-/Output

Housing Material

Metal, Zinc Die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67, IP69K

Potted

Yes

Dimensions (W x H x D)

60 mm x 31 mm x 200 mm

Weight

approx. 500 g

Ambient Temperature (Operation)*

-40 °C to 70 °C (<gt/> 2000m ASL 63°C)

Ambient Temperature (Storage/Transport)

-40 °C to 85 °C

Permissible Humidity (Operation)

5 % ... 98 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 98 % (For UL applications max. 80 %)

Air Pressure (Operation)

70 kPa … 106 kPa (up to 3000 m above sea level)

Air Pressure (Storage/Transport)

70 kPa … 106 kPa (up to 3000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mean Time To Failure (MTTF)

84 years. acc. to EN ISO 13849-1

Contact Base Material

M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated

Contact Bearer Material

PA

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Included in Delivery

Attachable Labels: 15x, Sealing Caps: 5x M12

SIL/ SIL CL (IEC 62061/ IEC 61508)

up to 3

Performance Level IL (ISO 13849)

up to e

Category Cat. (ISO 13849)

up to 4

Probability of failure per hour (PFH)

1,43 E-9

Mission Time

20 years

Safety Reaction Time

42ms

Safety Digital Inputs

8/4

Safety Digital Outputs

4

Protocol

PROFINET

Safety Communication

PROFIsafe (V2.6.1)

Connection

M12 LAN, 4-poles, D-coded

Number of Connections

2

Specification

V2.44

Conformance Class

C (CC-C)

Performance Class

RT (switch supports IRT)

Netload Class

III

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Update Rate

min. 1 ms

Addressing

DCP

Media Redundancy Protocol (MRP)

Supported, MRP client

Shared Device

Supported

Shared Input

not supported

Topology Detection

LLDP, SNMP V3

Easy Device Replacement

Supported, based on LLDP

Supported Network Protocols (Other)

ARP, HTTP, Ping, SNMP V1, TCP/IP

OPC UA

Cyclic data read/write, Diagnosis data, Event data

MQTT

Cyclic data read/write, Diagnosis data, Event data

REST API

Cyclic data read/write, Diagnosis data, Event data

CoAP

Cyclic data read/write, Diagnosis data, Event data

Protocol

IO-Link Master

Connection

M12 5-poles, A-coded

Number of Connections

2

Specification

v1.1.3 ready, IEC 61131-9

IO-Link Class

Class A

Transmission Rate / COM Mode

COM1, COM2, COM3

Cycle Time / Update Rate

400µs

Parameter Storage

supported

Connection Module Supply Voltage

M12 Power, 5-poles, L-coded

Number of Connections

2

Current Carrying Capacity of Connector

max. 16 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

18 V DC to 30 V DC

Current Consumption (typ.)

typ. 180mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Current Carrying Capacity of Connector

max. 16 A

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

LED red

Current Carrying Capacity of Connector

max. 16 A

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Actuator Supply)

LED green

Diagnostic Indicator

LED red

Number of IO-Link Master Channels

max. 2, configurable

Connection

M12, 5-poles, A-coded

IO-Link Class A Ports

2x, X7 and X8

IO-Link Specification

V1.1.3

Parameter Storage

Supported

Supported COM Modes

4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)

Cycle Time / Update Rate

min. 1 ms for all channels at 32 Byte IN / OUT

Nominal Voltage

24 V DC via US (system power supply)

Nominal Current C/Q (Pin 4)

500mA

Nominal Current 1L+ (Pin 1)

4A

Perm. Conductor Length to Device

≤ 20 m

Status Indicator (IOL)

LED green per channel

Diagnostic Indicator

LED red per port

Number of Digital Input Channels

up to 8

Connection

M12, 5-poles, A-coded

Number of Ports

4x, X1 to X4

Channel Type

Type 3 acc. to IEC 61131-2

Input Wiring

2-, 3-, 4-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 3 mA

Sensor Current Supply

max. 1500 mA per port

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

11 V DC … 30 V DC

Input Filter Time

configurable

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Diagnostic Indicator

LED white or yellow per channel

Number of Digital Output Channels

4

Connection

M12, 5-poles, A-coded

Number of Ports

2x, X5 and X6

Channel Type

p-switching

Output Wiring

2-wire

Nominal Voltage

24 V DC via UL

Output Current per Channel

max. 2 A

Output Current per Module

max. 8 A

Galvanically Isolated

Yes

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED white or yellow per channel

Diagnostic Idicator

LED red per channel

US (System Supply Voltage) / FE

32V DC (clamp voltage)

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

32V DC (clamp voltage)

Bus connection / FE

2000 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B/DS, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

EN 55032 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

FS-Certification

TÜV (Rheinland) IEC 61508, ISO 13849

UL

cULus Listed, UL 61010-1

CSA

Yes, via UL

PNO

Yes

IO-Link

Yes

Protection Degree / IP Rating Note

*only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Protection Degree / IP Rating Note

*only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!


Part Numbers

Item # Item Description
935023002 0980 SSL 3031-121-007D-101