Product Number: Dust-Cover set for M12 socket, plastic (25 pcs.)

Dust cover for M12-ports of OCTOPUS switches, plastic

Protection screw for M12 socket, plastic, IP65/67 (25 pieces)

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Dust-Cover set for M12 socket, plastic (25 pcs.)

Dimensions (WxHxD)

Screw head wrench size 14 mm, overall length 13.5 mm

Weight

1.4 g/pcs

Material

Plastic , UL94-V0

Mounting

Wrench 14 mm and Phillips recessed head DIN ISO EN 4757-H3

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

25 dust caps

Update and Revision

Revision Number: 0.73 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.73 Revision Date: 05-07-2025


Part Numbers

Item # Type
942057002 Octopus, Verschlußschrauben-Set (PA)