Product Number: PC150/110V/54V power supply

DC/DC converter with 54 V power output

DC/DC converter with 54 V power output

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

PC150/110V/54V

Description

DC/DC converter with 54 V power output

Voltage input

Terminal block with pull spring, 7-pin

Voltage output

Terminal block with pull spring, 7-pin

Current consumption

176 W

Input voltage

50.4 V DC to 154 V DC

Operating Voltage

72 V DC ... 110 V DC (50.4 V DC ... 154 V DC)

Output current

2.8 A

Power output in BTU (IT)/h

89

Activation Current

2.4 A

Output voltage

54 V DC SELV +1.5 % Tolerance

Operating temperature

-40-+70 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

160 mm x 65 mm x 115 mm

Weight

1.4 kg

Mount Type

Wall mounting

Protection class

IP20

IEC 60068-2-6 vibration

Operating: 5 Hz .. 150 Hz, broadband noise vertical: 1,0 m/s² (rms) horizontal: 0,7 m/s² (rms), not operating: 5 Hz .. 150 Hz, broadband noise vertical: 7,9 m/s² (rms) horizontal: 5,5 m/s² (rms)

IEC 60068-2-27 shock

15 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 6 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz ... 6000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, EN50155, EN61131-2

Safety of industrial control equipment

EN 60950-1

Railway norm

EN 50121-4, EN 50155

Transportation

EN 50121-4, EN 50155, EN 45545-2 HL2

Guarantee

24 months (please refer to the &lta href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee &lt/a<gt/> for detailed information)

Scope of delivery

1 × Device; 1 × General safety instructions; 1 × 7-pin terminal block

Update and Revision

Revision Number: 0.98 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.98 Revision Date: 05-07-2025


Part Numbers

Item # Type
942242001 PC150/110V/54V Netzteil