Product Number: EAGLE40-6TX-EECC-HV-UN

Next-Generation, Industrial Train Firewall with Enhanced Cybersecurity Including Support for Intrusion Detection Systems (IDS) and Deep Packet Inspection (DPI)

The Hirschmann EAGLE40-6M is a next-generation firewall designed for use on-board in railway rolling stock applications with six (6) 2.5-Gigabit Ethernet M12 X-coded ports, real-time traffic monitoring, advanced threat protection, and secure remote connectivity using IPSec VPN. Includes deep packet inspection (DPI) modules.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

EAGLE40-6TX-EECC-HV-UN

Port type and quantity

6 x GbE X-coded M12 ports

LEDs

Power Supply Status LED, Device Status LED, HDD Activity LED, Port Status LEDs

USB interface

1 x USB 2.0/3.0, 5-pin A-coded M12

Serial Interface

1 x Serial Console Port (4-pin, A-coded M12)

Power Supply

1 x 5 pin K-coded M12

Operating Voltage

Dual 24 V DC - 110 V DC

Power consumption

25 W

Multipoint VPN

IPSec, IKE v1/v2, 3DES, AES (-128, -192, -256), Pre-Shared Key (PSK), X.509v3 Certificates, MD5, SHA-1, NAT-T, Hub-and-Spoke

Stateful inspection firewall

Firewall rules (incoming/outgoing, management)

Redundancy

VRRP (Virtual Router Redundancy Protocol), Tracking Framework for VRRP

Management

SNMPv3, SSH2/SFTP/SCP, HTTPS, Serial CLI, SNMPv1/2, local and central User Management (RADIUS), HiDiscovery, Industrial HiVision, HiView, LLDP

Diagnostics

LEDs (Power, Link Status, Data, Status), Log File, Syslog, Configuration check, RMON (statistics), Trap for changes and configuration saves

Configuration

Command Line Interface (CLI), Web Interface, Auto-Configuration Adapter (ACA22), HiDiscovery, Industrial HiVision, HiView

Security

DoS prevention, IPSec VPN, Audit trail, Role-based Access Control, Remote Authentication via RADIUS, IEEE 1686 compliant configuration possible, Firewall Learning Mode, Routed Firewall Mode and Transparent Firewall Mode for Layer 3 and Layer 2 packet filtering rules, Management VLAN, Ingress storm protection, Authentication using LDAP, Deep Packet Inspection (DPI) Enforcer Modules: Modbus TCP, OPC, EtherNet/IP, IEC104, DNP3, and AMP; Support for CylusOne IDS (Docker)

Miscellaneous

NTP Client and Server, DHCP L3 Relay

Routing

VLAN and port based routing, static routing, static multicast, IGMP query, multinetting, IP masquerading, 1-to-1 NAT, port forwarding, Static and Dynamic ARP entries, OSPFv2, Static route tracking

MTBF (Telecordia SR-332 Issue 4) @ 25°C

GB 25°C: 842,752 h / GB 75°C: 168,169 h

Operating temperature

-40 -+70 °C

Storage temperature (up to 3 months)

-40 °C to +85 °C

Storage temperature (up to 1 year)

-40°C to +70 °C

Storage temperature (up to 2 years)

-40°C to +50 °C

Storage temperature (up to 10 years)

0°C to +30 °C

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

305 x 83 x 180 (mm)

Weight

4.2 kg

Housing Material

Aluminum Extrusion Top cover, Others by using SGCC

Mounting

Wall mounting

Protection class

IP40

Basis Standard

CE, FCC

Safety of industrial control equipment

UL 61010, EN 61131

Safety of information technology equipment

IEC 62368-2

Railway norm

EN 50155, EN 50121-4, EN 45545, EMV06

Guarantee

60 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Product Documentation

https://www.doc.hirschmann.com/index.html

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.34 Revision Date: 05-05-2025

Update and Revision

Revision Number: 0.34 Revision Date: 05-05-2025

Part Numbers

Item # Type
942300302 EAGLE40-6TX-EECC-HV-UN