Product Number: CloudRail.Box Max 4G

The CloudRail.Box Max 4G acts as an Edge Gateway between the shop floor and the cloud.

The CloudRail.Box Max 4G supports all connectivity methods like Secondary Sensors, OPC-UA, Modbus, and VSEs. This version comes with a powerful Processor and enough storage. This makes the CloudRail.Box Max the perfect choice for advanced Edge Computing scenarios using AWS IoT Greengrass v2, Azure IoT Edge, or CloudRail Edge Functions. Moreover this version is able to connect more data sources with a single edge gateway. The additional 4G (LTE) cellular connectivity also allows the usage in remote locations or to bypass a highly restricted IT network.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

CloudRail.Box Max 4G

Port type and quantity

3x RJ45

Serial Interface

1x RS-485 / 1x RS-232 (optional); 1x HDMI

SIM Cards

1x Nano-SIM (4FF)

Power Supply

4-pin terminal block with power switch function

Encryption

TPM 2.0 (Trusted Platform Module)

Operating Voltage

12-24V DC

Power consumption

min. 40W

Management

CloudRail.DMC (Device Management Cloud)

Security

Integrated Firewall End-to-end encrypted connectivity / TPM 2.0 / Remote Security patches

Operating temperature

-20-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

130 mm x 90 mm x 30 mm

Weight

600 g

Housing Material

Steel / Aluminum

Mounting

DIN Rail 35 mm

Basis Standard

CE, FCC

Safety of information technology equipment

UL 62368-1

Scope of delivery

1 x Device

Product Documentation

https://www.doc.hirschmann.com/index.html

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.21 Revision Date: 05-05-2025

Update and Revision

Revision Number: 0.21 Revision Date: 05-05-2025

Part Numbers

Item # Type
942347002 CloudRail.Box Max Mk2 4G