Product Number: MTM8000-PSU800

MAMMUTHUS PSU for MTS8000 Series Switch

MTS8000 800W power supply, Min. 1 × PSU, Max. 4 × PSUs

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTM8000-PSU800

Description

MTS8000 800W power supply, Min. 1 × PSU, Max. 4 × PSUs

Current consumption

5A (220V), 10A (110V)

Input frequency

50-60Hz

Nominal power of voltage supply

800W

Operating Voltage

100-240VAC

Activation Current

typ. < 40A at 220VAC and cold start

Diagnostic functions

LEDs (FAN) at basic device

Operating temperature

0-+55 °C

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Scope of delivery

PSU module

Update and Revision

Revision Number: 0.61 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.61 Revision Date: 05-23-2024