Product Number: MTS-SFP-1G-LX+/LC
HIRSCHMANN IT 1G SFP Module
1Gbps, Single-mode, 1310nm, LC, 40Km, DDMI
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
MTS-SFP-1G-LX+/LC |
---|---|
Description |
1Gbps, Single-mode, 1310nm, LC, 40Km, DDMI |
Port type and quantity |
1000BASE-EX with LC connector |
Network size - length of cable
Single mode fiber (LH) 9/125 µm (long haul transceiver) |
10 - 40 km |
---|
Power requirements
Operating Voltage |
+3.3V |
---|---|
Power consumption |
|
Diagnostics features
Diagnostic functions |
Optical input and output power, transceiver temperature, bias current/voltage |
---|
Ambient conditions
Operating temperature |
0-+70 °C |
---|
History
Update and Revision |
Revision Number: 0.36 Revision Date: 05-23-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.36 Revision Date: 05-23-2024 |
---|