Product Number: DRAGON MACH4000-52G-L2A
Full Gigabit Ethernet Backbone Layer-2 Switch with up to 52x GE ports
Full Gigabit Ethernet Backbone Switch with up to 52x GE ports, modular design, fan unit installed, blind panels for line card and power supply slots included, advanced Layer 2 HiOS features
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
DRAGON MACH4000-52G-L2A |
---|---|
Name |
DRAGON MACH4000-52G-L2A |
Description |
Full Gigabit Ethernet Backbone Switch with up to 52x GE ports, modular design, fan unit installed, blind panels for line card and power supply slots included, advanced Layer 2 HiOS features |
Software Version |
HiOS 09.0.06 |
Port type and quantity |
Ports in total up to 52, Basic unit 4 fixed ports: 4x GE SFP, Modular: 48x FE/GE ports expandable with four media module slots, 12x FE/GE ports per module |
More Interfaces
V.24 interface |
1 x RJ45 socket |
---|---|
SD-card slot |
1 x to connect auto-configuration adapter ACA31 (SD) |
USB interface |
1 x USB to connect auto-configuration adapter ACA22-USB |
Power requirements
Operating Voltage |
PSU unit input: 100 - 240 V AC; switch can be operated with either 1 or 2 field-replaceable PSU units (to be ordered separately) |
---|---|
Power consumption |
80 W (incl. SFP transceivers + 1 PSU + Fan module) |
Software
Switching |
Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, IP Ingress DiffServ Classification and Policing, IP Egress DiffServ Classification and Policing, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), Protocol-based VLAN, VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Voice VLAN, MAC-based VLAN, IP subnet-based VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), Layer 2 Loop Protection |
---|---|
Redundancy |
High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3), High Availability Seamless Redundancy Protocol (HSR) (IEC62439-3) - HSR-PRP RedBox, Link Aggregation with LACP, Link Backup, MSTP (802.1Q), MRP over Link Aggregation, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, RSTP Guards, Sub Ring Manager, RSTP (Rapid Spanning Tree Protocol), MRP Client, RSTP 802.1D-2004 |
Management |
Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, V.24, HTTP, HTTPS, Traps, SNMP v1/v2/v3, Telnet, DNS Client, OPC-UA Server |
Diagnostics |
Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Email Notification, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, RSPAN, SFLOW, VLAN Mirroring, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump, Snapshot Configuration Feature |
Configuration |
Automatic Configuration Undo (roll-back), Configuration Fingerprint, Text-based Configuration File (XML), BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA31 (SD card), AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Command Line Interface (CLI), CLI Scripting, Full-featured MIB Support, Web-based Management, Context-sensitive Help |
Security |
MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, RADIUS Policy Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, LDAP, Ingress MAC-based ACL, Egress MAC-based ACL, Ingress IPv4-based ACL, Egress IPv4-based ACL, Time-based ACL, VLAN-based ACL, Ingress VLAN-based ACL, Egress VLAN-based ACL, ACL Flow-based Limiting, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login |
Time synchronisation |
PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, Buffered Real Time Clock, SNTP Client, SNTP Server |
Miscellaneous |
Manual Cable Crossing, Port Power Down |
Ambient conditions
Operating temperature |
0-+60 °C |
---|---|
Storage/transport temperature |
-40-+70 °C |
Relative humidity (non-condensing) |
10-95 % |
Protective paint on PCB |
Yes (conformal coating) |
Dimensions (WxHxD) |
480 mm x 88 mm x 445 mm |
Mounting |
19" control cabinet |
Protection class |
IP20 |
Approvals
Basis Standard |
C-Tick, CE, EN61132 |
---|---|
Transportation |
EN 50121-4 |
Reliability
Guarantee |
60 months (please refer to the |
---|
Scope of delivery and accessories
Accessories to Order Separately |
Media Modules (D4K-12xxx), Power Supply Unit (D4K-PSU-300W-HV), Power Cord (e.g. Power Cord Europe – 942 271-001), SFP Transceiver, ACA22-USB (EEC), ACA31 |
---|---|
Scope of delivery |
Device, Safety and general information sheet, 3-pin terminal block for signal contact, Fan module D4K-AIR, 4 × Cover panel for media module slot, Cover panel for power supply module slot |
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Software Download |
https://hirschmann-support.belden.com/en-US/downloads |
History
Update and Revision |
Revision Number: 0.94 Revision Date: 04-29-2025 |
---|
Information
Update and Revision |
Revision Number: 0.94 Revision Date: 04-29-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942318001 | DRAGON MACH4000-52G-L2A |
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch