Product Number: GRS103-22TX/4C-2HV-2S

Managed 26-port Fast Ethernet 19" Switch, redundant PSU

26 port Fast Ethernet/Gigabit Ethernet Industrial Workgroup Switch (4 x GE, 22 x FE), managed, Software HiOS 2S, Store-and-Forward-Switching, fanless Design, redundant power supply

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

GRS103-22TX/4C-2HV-2S

Software Version

HiOS 10.3.00

Port type and quantity

26 Ports in total, 4 x FE/GE TX/SFP , 22 x FE TX

Power supply/signaling contact

2 x IEC plug / 1 x plug-in terminal block, 2-pin, output manual or automatic switchable (max. 1 A, 24 V DC bzw. 24 V AC)

Local Management and Device Replacement

USB-C

Twisted pair (TP)

0-100 m

Single mode fiber (SM) 9/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LX/LC

Single mode fiber (LH) 9/125 µm (long haul transceiver)

Fast Ethernet: see SFP LWL module M-FAST SFP-LH/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LH/LC and M-SFP-LH+/LC

Multimode fiber (MM) 50/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC

Multimode fiber (MM) 62.5/125 µm

Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC

Line - / star topology

any

Operating Voltage

100 - 240 VAC, 47 - 63 Hz (redundant)

Power consumption

expected max 17 W

Power output in BTU (IT)/h

expected max 58

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, VLAN (802.1Q), VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP)

Redundancy

Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards

Management

Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, SNMPv3 Traps, Telnet

Diagnostics

Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, OOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Interface Shutdown via Tracking, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management

Security

Signed Firmware Images, MAC-based Port Security, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, RADIUS Client, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP

Miscellaneous

Manual Cable Crossing, Port Power Down

MTBF (Telecordia SR-332 Issue 3) @ 25°C

415 579 h

Operating temperature

-10-+60 °C

Storage/transport temperature

-20-+70 °C

Relative humidity (non-condensing)

5-90 %

Dimensions (WxHxD)

448 mm x 44 mm x 310 mm (without fixing bracket)

Weight

approx 4.10 kg

Mounting

19" control cabinet

Protection class

IP20

IEC 60068-2-6 vibration

3.5 mm, 5 Hz – 8.4 Hz, 10 cycles, 1 octave/min.; 1 g, 8.4 Hz-200 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80-2700 MHz), 10V/m (2.7-6 GHz); 1 kHz, 80% AM

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, FCC, EN61131

Transportation

EN50121-4

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Accessories to Order Separately

M1 modules, Network management software Industrial HiVision (943156xxx), Bracket for fastening the casing (2 pcs.) (943943001) Bracket, long (+50 mm/1.97 in) for fastening the casing (2 pcs.) (943943101) Non-heating-appliance cable (Euro model) (942271001) 2-pin terminal block (50 pieces) (943845010) 2-pin terminal block with screw lock (50 pieces) (943845009) 3-pin High Voltage Interlock terminal block (50 pcs.) (94 8450089) Protection cap for RJ45 socket (50 pieces) (943 936001) Protection cap for SFP slot (25 pieces) (943942001) AutoConfiguration Adapter ACA22-USB-C (EEC) (942239001)

Scope of delivery

GRS103 device, Safety and general information sheet, 2-pin terminal block for signal contact, 2 × Cover panel for media module slot

Update and Revision

Revision Number: 0.118 Revision Date: 05-12-2025

Update and Revision

Revision Number: 0.118 Revision Date: 05-12-2025


Part Numbers

Item # Type
942298007 GRS103-22TX/4C-2HV-2S