Product Number: M1-8MM-SC

Media module (8 x 100BaseFX Multimode DSC port) for MACH102

8 x 100BaseFX Multimode DSC port media module for modular, managed, Industrial Workgroup Switch MACH102

  • Availability:
    Global
  • Status:
    Active

Specifications

Description

8 x 100BaseFX Multimode DSC port media module for modular, managed, Industrial Workgroup Switch MACH102

Multimode fiber (MM) 50/125 µm

0 - 5000 m (Link Budget at 1310 nm = 0 - 8 dB; A=1 dB/km; BLP = 800 MHz*km)

Multimode fiber (MM) 62.5/125 µm

0 - 4000 m (Link Budget at 1310 nm = 0 - 11 dB; A = 1 dB/km; BLP = 500 MHz*km)

Power consumption

10 W

Power output in BTU (IT)/h

34

MTBF (Telecordia SR-332 Issue 3) @ 25°C

1 224 826 h

Operating temperature

0-50 °C

Storage/transport temperature

-20-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

138 mm x 90 mm x 42mm

Weight

210 g

Mounting

Media Module

Protection class

IP20

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-2700 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 4 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 60950-1

Guarantee

60 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

Media module, user manual

Update and Revision

Revision Number: 0.129 Revision Date: 04-29-2025

Update and Revision

Revision Number: 0.129 Revision Date: 04-29-2025


Part Numbers

Item # Type
943970101 M1-8MM-SC