Product Number: CloudRail Unit-Based Annual Subscription. Basic support included.

CloudRail Unit-Based Annual Subscription. Basic support included.

CloudRail Unit-Based Annual Subscription includes a one-year license to access the Device Management Cloud, allowing you to centrally monitor, manage, and update all CloudRail.Box devices. This subscription provides the right to add and configure one unit per license. A ‘Unit’ is defined as any IIoT device connected to the Device Management Cloud and can be one of the following:<BR> • One CloudRail.Box<BR> • One IO-Module (supporting 4 or 8 sensors)<BR> • One OPC-UA Server (identified by IP address)<BR> Basic support is included with this subscription.<BR>

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

CloudRail Device Managment Cloud

Name

CloudRail Unit-Based Annual Subscription

License

A valid 1 year license for CloudRail Device Management Cloud for 1 unit

Validity

12 months from the order of license

Scope of delivery

Software deployed on CloudRail boxes device under licensing model

Product Documentation

https://devices.cloudrail.com/documentation

Update and Revision

Revision Number: 0.26 Revision Date: 09-02-2025

Update and Revision

Revision Number: 0.26 Revision Date: 09-02-2025