Product Number: Antenna-Roof-LG

LTE +GPS, SMAm, 3m cable

The Antenna-Roof-LG is a combined antenna for LTE, UMTS, GSM and GPS. The omnidirectional antenna is suited for applications as vehicle tracking, weather stations, wind parks and much more. With protection level IPX7 (waterproof) and with supported temperature range from -40 °C to +80 °C it is suited for indoor and outdoor usage in harsh environments. The antenna can be mounted permanently with screws and two included 3m cables allow a flexible positioning. The LTE antenna has a linear and the active GPS antenna has a right hand circular polarization.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

Antenna-Roof-LG

Update and Revision

Revision Number: 0.20 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.20 Revision Date: 02-03-2025

Part Numbers

Item # Type EAN Code
942998015 Antenna-Roof-LG 4059759032103