Product Number: A0266828

BIX CONNECTOR 25-PAIR

BIX CONNECTOR 25-PAIR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 1200, ISO Class E, 100BASE-T

Packaging

packaged in carton; Standard pack of 20 units

Weight

0.11 g

Materials

Description Material Type
Front Connection Copper Allow with Nickel Plating IDC
Rear Connection Copper Allow with Nickel Plating IDC
Connector Body Plastic - UL940V-0 Housing

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute kV DC

Current Rating

1.5 A

Insulation Resistance

100 MOhm*km

Max Contact Resistance

1 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

BIX

Tool Compatibility

BIX Connecting Tool (A0270165)

Termination Interface

Termination Connection Durabilities
Front Gas Tight IDC Connection 200 terminations
Rear Gas Tight IDC Connection 200 terminations

Dimensions

Width Height Depth
6.63 0.31 1.28

TIA/EIA Compliance

ANSI/TIA/EIA 568 C.2 Category 5e

Third Party Performance Verification

ETL - Verified Category 5e

Environmental Space

Indoor

EU Directive Compliance

EU Directive 2002/95/EC (RoHS)

Suitability - Indoor

Yes

Safety Listing

ACA,UL 1863 and CSA-C22.2

Related Parts

Compatible with BIX patch cord, BIX Cross Connect System

Notes

For proper installation refer to Installation Guide PX100655 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.89 Revision Date: 07-03-2024

Update and Revision

Revision Number: 0.89 Revision Date: 07-03-2024


Part Numbers

Item # Color UPC
A0266828 White 611589000093