Product Number: AX101437
FACEPLATES AND PANEL - INTERFACE PLATES, 4 PORT, SINGLE GANG FLUSH, WHITE
FACEPLATES AND PANEL - INTERFACE PLATES, 4 PORT, SINGLE GANG FLUSH, WHITE
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
---|
Physical Characteristics (Overall)
Height |
4.490 in |
---|---|
Width |
3.000 in |
Depth |
0.460 in |
Packaging |
Individually packaged in a plastic bag. |
Weight |
0.110 lbs |
Connectors
Materials
Description | Material |
---|---|
Plate | Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules |
---|
Product Notes
Included Parts |
Blank, 6-32 Screw, Carton Label, Clear Window, Installation Sheet |
---|---|
Notes |
For proper installation refer to Installation Guide PX101806 included with the product or visit our website at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.14 Revision Date: 02-08-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.14 Revision Date: 02-08-2024 |
---|