Product Number: FC5D06LDFM

FX DCX Splice Cassette, OM5, 06 Ports, LC Duplex With 250μm Pigtail Ribbon

FX DCX Splice Cassette, OM5, 06 Ports, LC Duplex With 250μm Pigtail Ribbon, Lime Green Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM5

Weight

0.189 lbs

Height

0.500 in

Width

3.410 in

Length

7.200 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex w/ Internal Shutters
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex with Shutters 0.15 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250μm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.28 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.28 Revision Date: 02-12-2025