Product Number: FCSD06LDFS

FX DCX Splice Cassette, OS2, 06 Ports LC Duplex

FX DCX Splice Cassette, OS2, 06 Ports LC Duplex, Blue Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.137 lbs

Height

0.448 in

Width

3.39 in

Length

6.89 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Color
Zirconia-Ceramic Adapter Sleve Material
Plastic - UL94V-0 Front Connector Body Blue
Plastic - UL94V-0 Cassette Assembly Black

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.96 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.96 Revision Date: 12-12-2022

Part Numbers

Item # Color Connector Type
FCSD06LDFS Blue LC Duplex