Product Number: FF4D06LDMF1A

FX DCX FRAME OM4 06P MPO12(F), LC_DX TYPE-A ALT AQ_ADP

FX DCX FRAME, OM4, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A ALT, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM4

Weight

0.156

Height

0.500

Width

3.400

Depth

6.800 in

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Adapter Frame Assembly Polycarbonate Black (Frame), Aqua (Front Block)
Front Connector Body Plastic - UL94V-0 Aqua LC-Keyed
Rear Connector/ Adapter Plastic - UL94V-0 Aqua MPO Female
Fan-Out Routing Plate Polypropylene Black

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC- Keyed 0.15 dB -30 dB
MPO-Female 0.20 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.2 Revision Date: 06-13-2024

Update and Revision

Revision Number: 0.2 Revision Date: 06-13-2024