Product Number: DCX-04FM-RL

DCX 4U Housing with 12 Trays, Right-to-Left Flow

DCX HOUSING 4U, RIGHT-LEFT CABLE FLOW, WITH 12 TRAYS, TRUNK & PATCH MANAGEMENT

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

17.47 lbs

Height

6.729 in

Width

20.807 in

Depth

11.81

Max Capacity

Holds 48 Cassettes/Frames, Base 12 or 72 Cassettes, Base-8

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Element Description
Steel Housing
PC/ABS Housing
Polycarbonate Housing

MII Order #39 (China RoHS)

EUP 50

Included Parts

#12-24 machine screw Phillips (4x). Rail cage nuts (4x)

Packaging

Individually packaged in a cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.239 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.239 Revision Date: 02-12-2025


Part Numbers

Item # Color UPC
DCX-04FM-RL Black 611589248198