Product Number: DCX-384F-RL

DCX HOUSING 384F RIGHT-LEFT, W/8 TRAYS, TRUNK & PCORD MGT

DCX HOUSING 384F-FIBER, RIGHT-LEFT CABLE FLOW, WITH 8 TRAYS, TRUNK & PATCH MANAGEMENT

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Weight

12.57 lbs

Height

6.729 in

Width

20.807 in

Depth

11.81 in

Max Capacity

Holds 32 Cassettes/Frames, Base 12 or 48 Cassettes, Base-8

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Materials

Description Material Color
Housing Steel Black
Housing PC/ABS
Housing Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Related Parts

#12-24 machine screw Phillips (4x). Rail cage nuts (4x)

Packaging

Individually packaged in a cardboard box

Notes

Use 144F and 288 Fiber Trunk is not recommended for this housing.For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.51 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.51 Revision Date: 02-12-2025