Product Number: FC3D04SD4F

FX DCX Cassette, OM3, 04 Ports SC Duplex to MPO-12 (Female) Base 8

FX DCX Cassette, OM3, 04 Ports SC Duplex to MPO-12 (Female) Base 8, Aqua Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.190 lbs

Height

0.500 in

Width

6.590 in

Depth

4.550 in

Max Capacity

8 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua SC Duplex
Adapter Sleeve Zirconia-Ceramic

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.88 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.88 Revision Date: 12-12-2022


Part Numbers

Item # Connector Type
FC3D04SD4F SC Duplex