Product Number: FC3H12LDFP

FX UHD CASS OM3 12P W/250-PT, LC_DX AQ_ADP

FX UHD CASSETTE, OM3, 12 PORTS, WITH 250um PIGTAILS, LC DUPLEX, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.500 lbs

Overall Height

1.500 in

Overall Width

4.500 in

Overall Length

9.080 in

Max Capacity

24 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250μm color coded pigtails, slim splice protection sleeve, rubber strip, and cable ties

Related Parts

FX UHD & FXU Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders (for a total of 24 splices), 250µm pigtails and splice protectors are included. For additional information about this product, please contact our Technical Support group or your local sales representative.

Update and Revision

Revision Number: 0.23 Revision Date: 08-07-2024

Update and Revision

Revision Number: 0.23 Revision Date: 08-07-2024