Product Number: FC4D12LDFPXE

FX DCX Splice Cassette, OM4, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip

FX DCX Splice Cassette, OM4, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip, Erika Violet Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OM4

Weight

0.460 lbs

Height

0.500 in

Width

6.830 in

Length

7.200 in

Max Capacity

24 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Adapter Sleve Zirconia-Ceramic

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.5 Revision Date: 08-29-2024

Update and Revision

Revision Number: 0.5 Revision Date: 08-29-2024