Product Number: FC4H18LDFM

FX UHD CASS OM4 18P W/250-R-PT, LC_DX EV_ADP

FX UHD CASSETTE, OM4, 18 PORTS, WITH 250um RIBBON PT, LC DUPLEX, ERIKA VIOLET ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.500 lbs

Overall Height

1.500 in

Overall Width

4.500 in

Overall Length

9.080 in

Max Capacity

36 Fibers

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -25 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm mass fusion pigtails, splice protection sleeve, rubber strip, and cable ties

Related Parts

FX UHD & FXU Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders (for a total of 36 splices), 250um ribbon pigtail and splice protector are included. For additional information about this product, please contact our Technical Support group or your local sales representative.

Update and Revision

Revision Number: 0.30 Revision Date: 08-07-2024

Update and Revision

Revision Number: 0.30 Revision Date: 08-07-2024