Product Number: FCSD06SDFS

FX DCX Splice Cassette, OS2, 06 Ports SC Duplex

FX DCX Splice Cassette, OS2, 06 Ports SC Duplex, Blue Adapters

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

DCX, Data Centers, Central Equipment Room

Weight

0.398 lbs

Height

0.500 in

Width

6.830 in

Depth

7.430 in

Max Capacity

12 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue SC Duplex
Adapter Sleeve Zirconia-Ceramic

MII Order #39 (China RoHS)

EUP 50

Included Parts

Cable rubber retention (2mm, 3mm)

Related Parts

DCX Frames, Modules, and Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.94 Revision Date: 12-12-2022

Update and Revision

Revision Number: 0.94 Revision Date: 12-12-2022

Part Numbers

Item # Connector Type
FCSD06SDFS SC Duplex