Product Number: FCSD12LDFMXB

Faceplates and Panels - DCX Splice Cassette LC Duplex

FX DCX SPLICE CASSETTE, OS2, 12 PORTS, LC DUPLEX (FLIPPED PAIR) WITH 250µm RIBBON PIGTAIL, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.437 lbs

Height

0.500 in

Width

6.830 in

Length

7.190 in

Max Capacity

24Fibers, 12 LC Duplex Ports

Mechanical Tests

Description

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue LC Duplex w/ Internal Shutters
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -55 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm ribbon pigtails, splice chip, splice protectors

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

Update and Revision

Revision Number: 0.8 Revision Date: 02-06-2024

Update and Revision

Revision Number: 0.8 Revision Date: 02-06-2024