Product Number: FF5H18LD

FX UHD FRAME, OM5, 18 PORTS, LC DUPLEX

FX UHD FRAME, OM5, 18 PORTS, LC DUPLEX, LIME GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM5

Height

1.5 in.

Width

4.460 in

Depth

2.20 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Lime green

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FX UHD Rack-Mount and Wall-Mount Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.8 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.8 Revision Date: 02-12-2025