Product Number: FXU Frame OM4 06P

FX Ultra Frame OM4 6 Ports

FX Ultra Frame OM4 6 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Frame OM4 06P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022


Part Numbers

Item # Color Connector Type Port Count
FF4U06SD Erika Violet SC Duplex 6 Port
FF4U06MP Erika Violet MPO Up/Down 6 Port
FF4U06LKY Erika Violet LC Keyed Yellow 6 Port
FF4U06LKW Erika Violet LC Keyed White 6 Port
FF4U06LKV Erika Violet LC Keyed Violet 6 Port
FF4U06LKS Erika Violet LC Keyed Gray 6 Port
FF4U06LKR Erika Violet LC Keyed Red 6 Port
FF4U06LKP Erika Violet LC Keyed Rose 6 Port
FF4U06LKO Erika Violet LC Keyed Orange 6 Port
FF4U06LKN Erika Violet LC Keyed Black 6 Port
FF4U06LKM Erika Violet LC Keyed Brown 6 Port
FF4U06LKG Erika Violet LC Keyed Green 6 Port
FF4U06LKB Erika Violet LC Keyed Blue 6 Port
FF4U06LKA Erika Violet LC Keyed Aqua 6 Port
FF4U06SR Erika Violet SC Simplex with Shutters 6 Port
FF4U06LS Erika Violet LC Duplex with Shutters 6 Port