Product Number: FXU Frame OS2 06P

FX Ultra Frame OS2 6 Ports

FX Ultra Frame OS2 6 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Frame OS2 06P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.115 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.115 Revision Date: 04-08-2022


Part Numbers

Item # Color Connector Type Port Count
FFSU06ST Blue ST 6 Port
FFSU06SD Blue SC Duplex 6 Port
FFSU06SB Blue SC/APC Simplex 6 Port
FFSU06SA Blue SC/APC Duplex 6 Port
FFSU06MP Blue MPO Up/Down 6 Port
FFSU06LA Blue LC/APC Duplex 6 Port