Product Number: TAP Cassette OM4 4P MPO-MPO

FX UHD TAP Cassette, OM4 Aqua 4 Port 70/30 Split Ratio

FX UHD TAP (Traffic Analysis Port) Cassette, OM4 Aqua 4 Port 70/30 Split Ratio Live MPO (8f), Live MPO (8f) TAP MPO (8m)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.227 kg

Height

38.1 mm

Width

114.3 mm

Length

230.632 mm

Max Capacity

8 Fibers (Output)

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Adapter Body Plastic-UL94V-0 Aqua MPO Adapter
Rear Adapter Body Plastic-UL94V-0 Yellow MPO Adapter
Rear Adapter Body Plastic-UL94V-0 Aqua MPO Adapter
Cassette Assembly Plastic-UL94V-0 Black

MII Order #39 (China RoHS)

Yes

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.33 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.33 Revision Date: 05-31-2024

Part Numbers

Item #
TC4H044F4F4M
TC4H044F4F4M7A