Product Number: AX100116

FiberExpress Rack Mount Patch Panel 4U

FiberExpress Patch Panel, Rack Mount, 4U, Black.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

26 lbs

Height

6.90 in

Width

19.00 in

Length

12.00 in

Max Capacity

192 Terminations (LC) : Four 8-inch Splice Tray Kit, Four 12-inch Splice Tray Kit

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel
Cover Plastic

MII Order #39 (China RoHS)

EUP 50

Related Parts

FiberExpress Adapter Strips, Fiber Splice Organizer Trays and Kits

Packaging

Individually packaged in a cardboard box.

Notes

Hardware Kit contains: Screws (12-24), Screws (10-32); Screws & Lock Nut (1/4-20); Cable Ties, Tie Wraps, Kurly Locks, Retaining Ring.

Update and Revision

Revision Number: 0.17 Revision Date: 03-06-2025

Update and Revision

Revision Number: 0.17 Revision Date: 03-06-2025