Product Number: XHD-02RU-152P

XHD 2U PATCH PANEL 152P

XHD 2U PATCH PANEL 152P 2 TRAYS EMPTY BLACK FINISH (BLACK LC ADAPTERS)

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

15.2 lbs

Height

3.5 in

Width

19 in

Length

19.15 in

Max Capacity

288 Terminations (LC), 16 Terminations (SN)

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Patch Cord Tray Assy Steel/Aluminum
Patch Panel Aluminum
Cable Tray Assy Steel/Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24), Screws (10-32), Velcro Cable Tie, Self-Locking cable tie, Quick Installation Guides

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.17 Revision Date: 04-25-2025

Update and Revision

Revision Number: 0.17 Revision Date: 04-25-2025