Product Number: FX UHD Patch Panel Housing 2U

FX UHD Patch Panel Housing 2U

FX UHD Patch Panel Housing 2U, 8 Slots, Empty. Available in Titanium or Black finish.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

4.600 kg

Height

3.5 in

Width

19 in

Depth

16.75 in

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Screws (8-32); Tie Wraps; Kurly locks; Velcro Straps; Identification Labels

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide:PX105560.

Update and Revision

Revision Number: 0.115 Revision Date: 10-18-2023

Update and Revision

Revision Number: 0.115 Revision Date: 10-18-2023

Resources

Resources