Product Number: FC3H18LDMM

FX UHD Cassette OM3 18 Ports

FX UHD CASSETTE, OM3, 18 PORTS, MPO-12 (MALE), LC DUPLEX, TYPE-A, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

7.890 in

Max Capacity

36 Fibers, 18 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Male
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -30 dB
MPO Male 0.35 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.29 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.29 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FC3H18LDMM Aqua MPO Male