Product Number: FC3U12STMF

FX Ultra Cassette OM3 12 Ports MPO-12(F)

FX ULTRA CASSETTE, OM3, 12 PORTS, MPO-12 (FEMALE), ST SIMPLEX, TYPE-A , AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FC3U12STMF

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Max Capacity

24 Fibers, 12 ST Simplex Ports

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua ST Simplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side ST 0.25 dB -30 dB
Trunk Side MPO-12 Female 0.35 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.125 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.125 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FC3U12STMF Aqua ST Type-A