Product Number: FC3X04LD4F

FX ECX CASS OM3 04P MPO12(F)/8F LC_DX SR4 AQ_ADP

FX ECX CASSETTE, OM3, 04 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, AQUA ADAPTERS

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.500 lbs

Height

1.290 in.

Width

6.340 in

Depth

8.696 in

Max Capacity

8 Fibers

Mechanical Tests

Description

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Materials

Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Aqua LC Duplex
Rear Connector/Adapter Plastic - UL94V-0 Aqua MPO Female
Cassette Assembly PC/ABS Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Patch Panels, Patch Cords, MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our website at http://www.belden.com

Update and Revision

Revision Number: 0.9 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.9 Revision Date: 05-31-2024