Product Number: FC4U12LDMF1A

FX Ultra Cassette OM4 12P MPO-12(F)

FX ULTRA CASSETTE, OM4, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FC4U12LDMF1A

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB -30 dB
Trunk Side MPO12(F) 0.2 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

Update and Revision

Revision Number: 0.8 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.8 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Polarity Identification
FC4U12LDMF1A Erika Violet LC Duplex Type-A Alternate